Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029025 - BTFE 6-3/14 4U AUX
Bill of material
PHOENIX CONTACT 1029025
MANUID
Product number of the Manufacturer
1029025
DESCSHORT
Short Description
Test terminal strip
DESCLONG
Long Description
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, 1 level, mounting type: 19" rack mounting, color: gray
MANUTYPEDESC
Manufacturer Type Description
BTFE 6-3/14 4U AUX
PREVIEW
Preview
INTNO
International product number
4055626528571
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
400 V
AAS574
Rated current [In] for the power loss specification
24 A
AAF726
rated current
24 A
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
85 °C
BAC137
Width of spacing
172.600 mm
BAC476
height at lowest possible mounting
130.450 mm
BAA351
color
Grey
BAA018
length
51.500 mm
AAF040
net weight
0.791 kg
BAC676
Max. line cross section, flexible
6 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4055626528571
AAW338
Manufacturer product designation
Test terminal strip
AAU734
Manufacturer product description
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, 1 level, mounting type: 19" rack mounting, color: gray
AAO057
Product type
BTFE 6-3/14 4U AUX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models