Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1029250 - BTFE 6-3/12 3U AUX
Bill of material
PHOENIX CONTACT 1029250
MANUID
Product number of the Manufacturer
1029250
DESCSHORT
Short Description
Test terminal strip
DESCLONG
Long Description
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, 1 level, mounting type: Wall mounting, color: gray
MANUTYPEDESC
Manufacturer Type Description
BTFE 6-3/12 3U AUX
PREVIEW
Preview
INTNO
International product number
4055626531069
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
400 V
AAS574
Rated current [In] for the power loss specification
24 A
AAF726
rated current
24 A
BAC140
Combustibility class
V0
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
85 °C
BAA351
color
Grey
BAG640
Assembly type
Wall assembly
AAF040
net weight
0.022 kg
BAC676
Max. line cross section, flexible
6 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4055626531069
AAW338
Manufacturer product designation
Test terminal strip
AAU734
Manufacturer product description
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, 1 level, mounting type: Wall mounting, color: gray
AAO057
Product type
BTFE 6-3/12 3U AUX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir