Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1029589 - D-PTTB 1,5/S-0,8 OG
Lista materiale
PHOENIX CONTACT 1029589
MANUID
Product number of the Manufacturer
1029589
DESCSHORT
Description short
Piastra terminale
DESCLONG
Description long
Piastra terminale, lunghezza: 65,4 mm, larghezza: 0,8 mm, altezza: 65,4 mm, colore: arancione
MANUTYPEDESC
Manufacturer Type Description
D-PTTB 1,5/S-0,8 OG
PREVIEW
Preview
BAC140
Combustibility class
V0
BAA351
color
Orange
BAA020
height
65.4 mm
AAF040
net weight
0.002 kg
BAE496
min. thickness
0.800 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4055626531809
AAW338
Manufacturer product designation
Piastra terminale
AAU734
Manufacturer product description
End cover, length: 65.4 mm, width: 0.8 mm, height: 34.9 mm, color: orange
AAO057
Product type
D-PTTB 1,5/S-0,8 OG
AAY812
GLN of manufacturer
4063151
INTNO
GTIN-Code
4055626531809
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
10
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD