Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
103-2C Flexible chain - 103 Series
Bill of material
103-2C
CM
Chain model
103-2C
SERIES
Series
103 Series
PN
Product name
103-2C Flexible chain
APPLICATION
Application
Mainly used to conveying various kinds of food, beverage, and bearings.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C.
PM
Pin material
Stainless steel
MS
Maximum speed
50m/min lubrication, 30m/min dry
WL
Working load
Working load (25°C) 2100N,Max.length 12m
REMARK
Remark
One meter = 28 pieces
W
Width
103.0 mm
WEIGHT
Weight
1.65 kg/m
RBR
opposite bending raduis
150 mm
TR
Sideflex radius
200 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models