Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1030135 - PTI 16-NLS-FI-FE
Bill of material
PHOENIX CONTACT 1030135
MANUID
Product number of the Manufacturer
1030135
DESCSHORT
Short Description
Installation terminal block
DESCLONG
Long Description
Installation terminal block, with end bracket function, nom. voltage: 1000 V, nominal current: 70 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black/yellow
MANUTYPEDESC
Manufacturer Type Description
PTI 16-NLS-FI-FE
PREVIEW
Preview
BAH005
rated voltage
1000 V
BAC469
Basic color
multi-colored
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
70 A
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
2.430 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
12.200 mm
BAC476
height at lowest possible mounting
48.500 mm
BAA018
length
81.900 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.031 kg
BAC676
Max. line cross section, flexible
16 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm^2
BAC677
Max. line cross section, rigid
25 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
16 mm^2
AAP638
Number of potentials
1
BAD399
N insulation slide present
No
BAD563
N function possible
No
BAD569
PE function possible
No
AAO663
GTIN
4055626533032
AAW338
Manufacturer product designation
Installation terminal block
AAU734
Manufacturer product description
Installation terminal block, with end bracket function, nom. voltage: 1000 V, nominal current: 70 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black/yellow
AAO057
Product type
PTI 16-NLS-FI-FE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626533032
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models