Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1030161 - RBO 10-WD
Bill of material
PHOENIX CONTACT 1030161
MANUID
Product number of the Manufacturer
1030161
DESCSHORT
Short Description
Bolt connection terminal block
DESCLONG
Long Description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 309 A, connection method: Bolt connection, Rated cross section: 150 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
RBO 10-WD
PREVIEW
Preview
INTNO
International product number
4055626533049
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
309 A
AAF726
rated current
309 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
9.550 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
41 mm
BAC476
height at lowest possible mounting
77 mm
BAA351
color
Grey
BAA018
length
144 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.278 kg
AAO663
GTIN
4055626533049
AAW338
Manufacturer product designation
Bolt connection terminal block
AAU734
Manufacturer product description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 309 A, connection method: Bolt connection, Rated cross section: 150 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
RBO 10-WD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models