Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1033786 - VAL-SEC-T2-2+F-48DC-FM
Bill of material
PHOENIX CONTACT 1033786
MANUID
Product number of the Manufacturer
1033786
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Pluggable surge protective device free of leakage current for 2-pos. isolated and grounded DC voltage systems with linear operating characteristic up to 48 V DC, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
MANUTYPEDESC
Manufacturer Type Description
VAL-SEC-T2-2+F-48DC-FM
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.267 kg
AAI848
nominal voltage (at DC)
60 V
AAI734
max. continuous voltage (at AC)
75 V
AAI735
max. continuous voltage (at DC)
75 V
AAI910
voltage protection level (L-N)
0.900 kV
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm^2
AAK366
system configuration
DC
AAI904
voltage protection level
1 kV
AAP898
construction size
2 modular spacing
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
25 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
1 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
16 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
2.500 mm^2
AAO663
GTIN
4055626539966
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Pluggable surge protective device free of leakage current for 2-pos. isolated and grounded DC voltage systems with linear operating characteristic up to 48 V DC, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
AAO057
Product type
VAL-SEC-T2-2+F-48DC-FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626539966
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models