카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1037448 - DS-ST 2,5/100
Bill of material
PHOENIX CONTACT 1037448
MANUID
Product number of the Manufacturer
1037448
DESCSHORT
Short Description
Cover segment
DESCLONG
Long Description
End cover segments, large segment: 32.25 x 13.83 x 0.9, small segment: 22.65 x 11.65 x 0.9, color: gray, package unit 100 pcs.
MANUTYPEDESC
Manufacturer Type Description
DS-ST 2,5/100
PREVIEW
Preview
INTNO
International product number
4055626570099
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
13.82516 mm
AAF040
net weight
0.001 kg
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4055626570099
AAW338
Manufacturer product designation
Cover segment
AAU734
Manufacturer product description
End cover segments, large segment: 32.25 x 13.83 x 0.9, small segment: 22.65 x 11.65 x 0.9, color: gray, package unit 100 pcs.
AAO057
Product type
DS-ST 2,5/100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드