Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gühring
Description
1038 - WN 1039 MACH-REAMER HR500
Bill of material
1038 42.000
J21
Item ID
J22
Item Name
HM TIALN-D MA,REIBAHLE HRS500 GT HA
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HM-BEST,
J1
Standard Number
WN 1039
A11
Cutting Diameter
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
25 mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
8
D2
Helix Direction
N
H11
Cutting Tool Material
HW
H21
Coolant Entrance Style Code
1
H22
Coolant Exit Style Code
1
H5
Coating
NANO-A
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    5510 - DIN 6537K NANOFIRE RATIO DRILL
    Gühring
    60 - DIN 376 TIN TAP
    Gühring
    1036 - WN 1036 CARB. MACHINE REAMER
    Gühring
    719 - DIN8051~ CARB. MACHINE REAMER
    Gühring
    727 - DIN 8054 HM AUFSTECK-REIBAHLE
    Gühring
    1039 - WN 1039 MACH-REAMER HR500
    Reid Supply
    GU-1000 - Coupling Sleeves - Gear Grip
Previews
3D
Dimension
2D
Download CAD models