Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1040-16 - Sealing plug M16
Bill of material
1040-16
CNSORDERNO
Art. No.
1040-16
BZ
Designation
Sealing plug ECON® M16, air-tight and smoke-tight, for conduits (metric/inch)
LOD
Level of Details
D
Sealing plug
M16
DINR
DIN EN Pipe Ø
16 mm
ENO
E-Number
126573010
CNSMASSEXACT
Weight
1 g
CNSVOLUMEEXACT
Volume
0.019 l
CNSEAN
EAN-Code
4013456536814
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
M16 sealing plugs for electrical conduit Reliable sealing of conduit ends, ECON technology for easy cable feedthrough. For use with all pipe types, usable for airtight applications and fire protection, segmented diaphragm surface to avoid damage/gaps. For electrical conduit M16 / ⅝ inch Article No.: 1040-16 / E-No.: 126 573 010
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models