Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1040-16 - Sealing plug M16
Bill of material
1040-16
CNSORDERNO
Art. No.
1040-16
ENO
E number
126573010
BZ
Designation
Sealing plug M16, air-tight and smokeproof, for conduits (metric/inch)
LOD
Level of details
INFOTEXT
Infotext
Sealing plug M16 for electrical installation conduits Sealing plug with ECON® technology for sealing all standard electrical installation conduits in installation boxes or on cable exits. The long sealing plug with three sealing lips and different widths adapts to the relevant installation conduit and guarantees the air-tight and smokeproof closure even with conduits cut at an angle. From conduit size M25 and higher, the membrane surfaces are separated by bridges which guarantee secure feeding for the cables and prevent damage to the gaps. For empty conduit installations in air-tight version or in fire-protection areas Sealing plug with three sealing lips and different widths adapts optimally to the installation conduit and guarantees the air-tight connection Elastic sealing membrane for guaranteed airtightness Toolless cable entry Bridges in the membrane prevent gaps between cables Art. No.: 1040-16 / E No 126 573 010
D
Sealing plug
M16
DINR
DIN EN conduit Ø
16 mm
CNSMASSEXACT
Weight
1 g
CNSVOLUMEEXACT
Volume
0.019 l
CNSEAN
EAN code
4013456536814
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1040-25 - Sealing plug M25
    KAISER
    1248-55 - Luminaire connection box
    KAISER
    1068-02 - Electronics box
    Elesa
    NIL - ELESA-Ribbed tube end plugs
    Yiheda 3D Electronic Gallery
    HAV21 - Handle ¡¤ Push-In Stripe Handle ¡¤ Polyacetal
    Roehm
    MB 600 - Sealing Plug MB
    KAISER
    1055-04 - One-gang box
    ABB Installation Products
    Covers
    KAISER
    1555-88 - Screened one-gang junction box
    KAISER
    1172-05 - Junction box
    KAISER
    1144-00 - Ceiling exit bush
    KAISER
    1159-50 - Mini equipment carrier
    KAISER
    1184-90 - Universal VDE cover
    KAISER
    1172-92 - Junction box
Previews
3D
Dimension
2D
Download CAD models