Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1040-25 - Sealing plug M25
Bill of material
1040-25
CNSORDERNO
Art. No.
1040-25
ENO
E number
126573030
BZ
Designation
Sealing plug M25, air-tight and smokeproof, for conduits (metric/inch)
LOD
Level of details
INFOTEXT
Infotext
Sealing plug M25 for electrical installation conduits Sealing plug with ECON® technology for sealing all standard electrical installation conduits in installation boxes or at cable exits. The long sealing plug with three sealing lips and different widths adapts to the relevant installation conduit and guarantees the air-tight and smokeproof closure even with conduits cut at an angle. From conduit size M25 and higher, the membrane surfaces are separated by bridges which guarantee secure feeding for the cables and prevent damage to the gaps. For empty conduit installations in air-tight versions or in fire protection areas Sealing plug with three sealing lips and different widths adapts optimally to the installation conduit and guarantees the air-tight connection Elastic sealing membrane for guaranteed airtightness. Toolless cable entry. Bridges in the membrane prevent gaps between cables Art. No.: 1040-25 / E No 126 573 030
D
Sealing plug
M25
DINR
DIN EN conduit Ø
25 mm
CNSMASSEXACT
Weight
2.6 g
CNSVOLUMEEXACT
Volume
0.022 l
CNSEAN
EAN code
4013456536838
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1040-32 - Sealing plug M32
    KAISER
    9075-78 - CEE one-gang box
    KAISER
    9459-01 - Fire prot. cable sealing system LS 90
    KAISER
    9060-68 - Connection clip
    KAISER
    9464-02 - Fire protection one-gang junction box
    KAISER
    1158-90 - Cover
    KAISER
    9459-02 - Fire prot. conduit sealing system RS 90
    KAISER
    9459-04 - Fire protection box sealing system DS 90/120 mm
    KAISER
    9266-77 - O-range ECON® conduit one-gang junction box
    KAISER
    9059-48 - Air-tight sleeves for conduits
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
    KAISER
    9060-78 - Connection clip
    KAISER
    9459-03 - Fire protection box sealing system DS 90
    KAISER
    9059-49 - Air-tight sleeves for conduits
Previews
3D
Dimension
2D
Download CAD models