Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
104236
Bill of material
1042363017
PN
Part Number
1042363017
DESC
Description
1.00mm Pitch Easy-On FFC/FPC Wide Slim Connector, Right-Angle, ZIF, Surface Mount, Double Bottom Contact Style, 1.50mm Height, 30 Circuits
AT
Actuator Type
Front Flip
CIRCUITS
Circuits
30
CP
Contact Position
Bottom
CURRENT
Maximum Current
0.7 A
ORIENTATION
Orientation
Right Angle
MATERIAL
Material - Plating Mating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models