Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1042680000 - WDU 4N BL
Bill of material
Weidmueller 1042680000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1042680000
MANUTYPEDESC
Manufacturer Type Description
WDU 4N BL
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 4 mm², 500 V, 32 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4032248273225
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
32 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
32 A
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
blue
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.006 kg
BAB577
depth
37.7 mm
BAA020
height
44 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Murrplastik
    Typ EWL-PAB S (narrow corrugation) - Cable protection conduit Murrflex
    Weidmüller
    1758250000 - ZQV 4N/2 GE
    Essentra Components
    AKKL-2140A - Cable Clamps - Adhesive Mount,Adjustable
    CP System
    PPSS - CPSFLEX
    Bossard Catalog
    BN 20309 - Cable ties (FASTEKS® FCT B), PA 6.6, black
    Weidmüller
    1010100000 - WPE 4
    CP System
    CPS - CPSFLEX
    CP System
    PAH - CPSFLEX
    WAGO
    734-671 - ISULATION STOP 0.08 - 0.2 mm² (0.14 mm² 'f') 8 PIECES / STRIP
    LAPP
    FIPLOCK® PA12 Heavy duty
    AGRO
    6550 - Installation cable duct made of aluminium
Previews
3D
2D
Download CAD models