Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1043414 - FL SWITCH 2406-2SFX
Bill of material
PHOENIX CONTACT 1043414
MANUID
Product number of the Manufacturer
1043414
DESCSHORT
Short Description
Industrial Ethernet Switch
DESCLONG
Long Description
Managed Switch 2000, 6 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, PROFINET Conformance-Class B, Extended temperature range
MANUTYPEDESC
Manufacturer Type Description
FL SWITCH 2406-2SFX
PREVIEW
Preview
INTNO
International product number
4055626608594
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
BAG975
degree of protection
IP20
AAP798
Application standards
EN 61000-4-2 (ESD), EN 61000-4-3 (electromagnetic fields), EN 61000-4-4 (EFT burst), EN 61000-4-5 (surge), EN 61000-4-6 (line noise immunity), EN 61000-6-4 (interference), EN 61000-6-4 (conducted interference)
BAB392
certificate/approval
BSH, UL Listed, cUL Listed, BV, ABS, LR, DNV GL, RINA, UL Listed, cUL Listed
BAG640
Assembly type
DIN track
AAF040
net weight
0.650 kg
AAB909
max. supply voltage with DC
32 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
100 Mbps
AAW330
Number of Ports
6
AAC025
min. supply voltage with DC
19.200 V
AAW608
Functional expansion possible
Yes
AAO663
GTIN
4055626608594
AAW338
Manufacturer product designation
Industrial Ethernet Switch
AAU734
Manufacturer product description
Managed Switch 2000, 6 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, PROFINET Conformance-Class B, Extended temperature range
AAO057
Product type
FL SWITCH 2406-2SFX
AAY811
URI of the product
http://www.phoenixcontact.com/product/1043414
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models