Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1044386 - FLT-SEC-T1+T2-3IT-350/25-FM
Bill of material
PHOENIX CONTACT 1044386
MANUID
Product number of the Manufacturer
1044386
DESCSHORT
Short Description
Type 1+2 special combined lightning current and surge arrester
DESCLONG
Long Description
Plug-in lightning and surge protective device combination, in accordance with Type 1+2 / Class I+II, for 3-phase power supply networks in isolated operation with separate N and PE (L1, L2, L3, N, PE).
MANUTYPEDESC
Manufacturer Type Description
FLT-SEC-T1+T2-3IT-350/25-FM
PREVIEW
Preview
AAF040
net weight
1.355 kg
AAT080
Pole number
4
AAI734
max. continuous voltage (at AC)
350 V
AAI847
nominal voltage (at AC)
240 V
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm^2
AAK366
system configuration
IT
AAI904
voltage protection level
1.500 kV
AAI439
max. lightning impulse current (10/350)
25 kA
AAK867
exhausting
No
AAP898
construction size
8 Div.
AAK406
signaling at the device
optical
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAK387
category
type 1 + 2
AAG174
min. conductor cross section flexible (fine-strand) with cable end sleeve
2.500 mm^2
AAK966
remote signaling possible
Yes
AAI857
mains follow-up current quenching capacity
25 kA
AAI789
max. safety level (L-PE/N-PE)
1.500 kV
AAI788
max. safety level (L-N)
1.500 kV
AAG173
max. conductor cross section flexible (fine-strand) with cable end sleeve
35 mm^2
AAO663
GTIN
4055626622729
AAW338
Manufacturer product designation
Type 1+2 special combined lightning current and surge arrester
AAU734
Manufacturer product description
Plug-in lightning and surge protective device combination, in accordance with Type 1+2 / Class I+II, for 3-phase power supply networks in isolated operation with separate N and PE (L1, L2, L3, N, PE).
AAO057
Product type
FLT-SEC-T1+T2-3IT-350/25-FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626622729
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models