Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1044470200 - IE-C5DD4UG0200MCSA70-E
Kusovník
Weidmueller 1044470200
PREVIEW
Preview
MANUID
Manufacturer Product ID
1044470200
MANUTYPEDESC
Manufacturer Type Description
IE-C5DD4UG0200MCSA70-E
DESCSHORT
Description short
Kabel PROFINET (sestavený) M12 D-kódování – IP 67 rovný konektor samec, RJ45 IP 20, Počet pólů: 4, Délka: 20 m
DESCLONG
Description long
Datové linky PROFINET připravené k zapojení s měděnými vodiči.
GTIN
4050118034745
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM491
NPV value
66 %
BAB378
Color of coat
green
BAB392
certificate/approval
CULUS; UKCA
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
20 m
AAF040
Mass
1.252 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型