Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1045422-1
Bill of material
1045422-1
PN
Part Number
1045422-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1045422-1
TEINTERNALDESCRIPTION
TE Internal Description
SSMA RA Cable Plug 1007 7985 00
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
RFINTERFACE
RF Interface
SSMA
RFCONNECTORSTYLE
RF Connector Style
Plug
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 405 Semi-Rigid
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Interfacial Seal
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Right Angle
BODYMATERIAL
Body Material
Stainless Steel
BODYMATERIALFINISH
Body Material Finish
Plated
BODYPLATINGMATERIAL
Body Plating Material
Gold
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Threaded
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Epoxy
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
7.24 mm [ .285 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
18 GHz
PACKAGINGMETHOD
Packaging Method
Package
DIELECTRICMATERIAL
Dielectric Material
PTFE
COUPLINGNUTBASEMATERIAL
Coupling Nut Base Material
Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    1045636-1
    TE Connectivity
    1045511-1
    TE Connectivity
    1045488-1
    LEMO
    B-0B-FG - Push-pull connector - Straight plug, cable collet
    Wilo
    Actun OPTI-MS
Previews
3D
2D
Download CAD models