Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1046666 - BTP 2070W
Bill of material
PHOENIX CONTACT 1046666
MANUID
Product number of the Manufacturer
1046666
DESCSHORT
Short Description
Touch panel
DESCLONG
Long Description
Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 262144 colors, Arm® Cortex®-A7, 700 MHz i.MX6 UL, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)
MANUTYPEDESC
Manufacturer Type Description
BTP 2070W
PREVIEW
Preview
INTNO
International product number
4055626642963
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAM479
supported protocol
other bus systems
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
50 °C
AAB907
max. supply voltage with AC 50 Hz
0 V
AAB908
max. supply voltage with AC 60 Hz
0 V
AAC023
min. supply voltage with AC 50 Hz
0 V
AAC024
min. supply voltage with AC 60 Hz
0 V
BAD304
Bearing track assembly possible
No
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO503
Number of HW interfaces serial TTY
0
AAM271
wall mounting/direct mounting possible
No
BAC475
Height of front
138 mm
AAD217
Degree of protection (IP), front side
IP66
AAM494
max. number of pixels, horizontal
800
AAM495
max. number of pixels, vertical
480
BAC163
Display type
TFT
BAD443
Touch screen present
Yes
AAB506
Width of front
186 mm
BAD336
Display, color present
Yes
BAD395
Messaging system (including buffer and acknowledgement) present
No
AAO663
GTIN
4055626642963
AAW338
Manufacturer product designation
Touch panel
AAU734
Manufacturer product description
Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 262144 colors, Arm® Cortex®-A7, 700 MHz i.MX6 UL, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)
AAO057
Product type
BTP 2070W
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84714100
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models