Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1047444 - PTFIX 4/18X1,5-NS15A RD
Bill of material
PHOENIX CONTACT 1047444
MANUID
Product number of the Manufacturer
1047444
DESCSHORT
Short Description
Distribution block
DESCLONG
Long Description
Distribution block, nominal current: 41 A, number of connections: 19, Line contact, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², Push-in connection, Load contact, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 15, color: red
MANUTYPEDESC
Manufacturer Type Description
PTFIX 4/18X1,5-NS15A RD
PREVIEW
Preview
AAS574
Rated current [In] for the power loss specification
41 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
41 A
AAP403
Number of contact points per level
19
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.200 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.560 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
43.900 mm
BAC476
height at lowest possible mounting
27.400 mm
BAA351
color
red
BAA018
length
21.600 mm
BAG640
Assembly type
Top-hat rail TH15
AAF040
net weight
0.020 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAO663
GTIN
4055626665498
AAW338
Manufacturer product designation
Distribution block
AAU734
Manufacturer product description
Distribution block, nominal current: 41 A, Line contact, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², Push-in connection, Load contact, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 15, color: red
AAO057
Product type
PTFIX 4/18X1,5-NS15A RD
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626665498
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models