您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1047478
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/20/1047478.prj},{NB=1047478},{MANUID=1047478},{BAH005=450},{AAS574=17.500},{BAC740=0.140},{AAF726=17.500},{AAP403=2},{AAP530=1},{AAB937=0.140},{AAS575=0.560},{AAC820=-35},{AAC821=105},{BAC137=19},{BAC476=18.700},{BAA018=21.600},{AAF040=0.009},{BAC676=1.500},{AAB787=1.500},{BAC677=2.500},{BAC739=0.140},{AAO663=4055626665832},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85369010},{AAO676=1047478},{DESCSHORT=Distribution block}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1047478 - PTFIX 4/6X1,5-G GY
Bill of material
PHOENIX CONTACT 1047478
MANUID
Product number of the Manufacturer
1047478
DESCSHORT
Short Description
Distribution block
DESCLONG
Long Description
Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Load contact, cross section: 0.14 mm² - 2.5 mm², Line contact, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², mounting type: adhesive, color: gray
MANUTYPEDESC
Manufacturer Type Description
PTFIX 4/6X1,5-G GY
PREVIEW
Preview
INTNO
International product number
4055626665832
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAH005
rated voltage
450
V
AAS574
Rated current [In] for the power loss specification
17.500
A
BAC740
Min. line cross section, rigid
0.140
mm^2
AAF726
rated current
17.500
A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140
mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.560
W
AAC820
Min. operating temperature
-35
°C
AAC821
Max. operating temperature
105
°C
BAC137
Width of spacing
19
mm
BAC476
height at lowest possible mounting
18.700
mm
BAA351
color
Grey
BAA018
length
21.600
mm
BAG640
Assembly type
Miscellaneous
AAF040
net weight
0.009
kg
BAC676
Max. line cross section, flexible
1.500
mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500
mm^2
BAC677
Max. line cross section, rigid
2.500
mm^2
BAC739
Min. line cross section, flexible
0.140
mm^2
AAO663
GTIN
4055626665832
AAW338
Manufacturer product designation
Distribution block
AAU734
Manufacturer product description
Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Load contact, cross section: 0.14 mm² - 2.5 mm², Line contact, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², mounting type: adhesive, color: gray
AAO057
Product type
PTFIX 4/6X1,5-G GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求