Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1048-00 - Wall light connection box
Bill of material
1048-00
CNSORDERNO
Order number
1048-00
CNSEAN
EAN-Code
4013456130005
BZ
Designation
Wall light connection box
LOD
Level of Details
L
Length
60 mm
B
Width
32 mm
T
Depth
30 mm
AO
Break-out openings Ø 20 mm
4
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1184-94 - Fire-protection cover HWD 30-120
    KAISER
    9248-01 - Wall light connection box
    KAISER
    9148-00 - Wall light connection box
    KAISER
    1656-21 - Two-gang junction box ECON®
    KAISER
    1282-50 - Installation housing, HaloX® 180
    KAISER
    1184-69 - Sound insulation cover
    KAISER
    1040-25 - Sealing plug M25
    KAISER
    1040-16 - Sealing plug M16
    KAISER
    1040-01 - Sealing inserts
    KAISER
    1096-01 - Junction casing 150
    KAISER
    1172-09 - Junction box
    KAISER
    1172-02 - Junction box
    KAISER
    1094-01 - Junction casing 80
    KAISER
    1056-04 - One-gang box
Previews
3D
Dimension
2D
Download CAD models