Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1049498 - PTFIX 1,5-NS35AD
Bill of material
PHOENIX CONTACT 1049498
MANUID
Product number of the Manufacturer
1049498
DESCSHORT
Short Description
DIN rail adapter
DESCLONG
Long Description
DIN rail adapter, for NS 35 for accommodating two rows of PTFIX 1,5 distribution blocks, length: 44.4 mm, width: 8 mm, height: 10.9 mm
MANUTYPEDESC
Manufacturer Type Description
PTFIX 1,5-NS35AD
PREVIEW
Preview
INTNO
International product number
4055626650890
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
CSA, cULus Recognized
AAF040
net weight
0.002 kg
AAO663
GTIN
4055626650890
AAW338
Manufacturer product designation
DIN rail adapter
AAU734
Manufacturer product description
DIN rail adapter, for NS 35 for accommodating two rows of PTFIX 1,5 distribution blocks, length: 44.4 mm, width: 8 mm, height: 10.9 mm
AAO057
Product type
PTFIX 1,5-NS35AD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
30
QUANTITYINT
Quantity Scale
30
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models