Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0602_001 - Cinch Connectivity Solutions
Bill of material
105-0602-001
PN
Part Number
105-0602-001
DESC
Description
Tip Jack, Red, Threaded Panel Mount for .080" (2.0mm) Plug
TT
Termination Type
Solder
CR
Current Rating
10 A
BV
Breakdown Voltage
5700 Vrms min.
CM
Contact Material
Beryllium copper over brass
COLOR
Color
Red
BM
Body Material
Nylon
PT
Product Type
Insulated Deluxe
PLATING
Plating
Silver
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models