Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0760_001 - Cinch Connectivity Solutions
Bill of material
105-0760-001
PN
Part Number
105-0760-001
DESC
Description
Tip Jack, Blue, Horizontal PCB Mount for .080" (2.0mm) Plug
TT
Termination Type
Solder
CR
Current Rating
5 A
BV
Breakdown Voltage
2100 Vrms min.
CM
Contact Material
Copper aluminum alloy
COLOR
Color
Blue
BM
Body Material
Nylon
PT
Product Type
Insulated Standard
PLATING
Plating
Silver
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)