Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0801_001 - Cinch Connectivity Solutions
Bill of material
105-0801-001
PN
Part Number
105-0801-001
DESC
Description
Tip Jack, White, Threaded Panel Mount for .080" (2.0mm) Plug
TT
Termination Type
Solder
CR
Current Rating
10 A
BV
Breakdown Voltage
5700 Vrms min.
CM
Contact Material
Phosphor bronze
COLOR
Color
White
BM
Body Material
Nylon
PT
Product Type
Insulated Standard
PLATING
Plating
Tin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    105_0303_001 - Cinch Connectivity Solutions
    Bel Fuse
    105_0803_001 - Cinch Connectivity Solutions
    Bel Fuse
    105_0301_001 - Cinch Connectivity Solutions
    C&K Switches
    7000-01
    Bel Fuse
    105_0302_001 - Cinch Connectivity Solutions
Previews
3D
2D
Download CAD models