Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_1303_002 - Cinch Connectivity Solutions
Bill of material
105-1303-002
PN
Part Number
105-1303-002
DESC
Description
Tip Plug, Black, Threaded Panel Mount, .060" (1.5mm), Shrouded
TT
Termination Type
Solder
CR
Current Rating
7 A
BV
Breakdown Voltage
3500 Vrms min.
CM
Contact Material
Brass
COLOR
Color
Black
BM
Body Material
Nylon
PT
Product Type
Shrouded
PLATING
Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models