Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
10505 - Cam clamp for eccentric clamp modules
Bill of material
10505-2008
BEST
Order No.
MATERIAL
Main
B
width
mm
B1
width
mm
B2
distance
mm
D
diameter
mm
H
height
mm
L
Length
mm
L1
distance
mm
R
Radius
mm
R1
Radius
3 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models