카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1050854 - LS-EMSP-AL (110X80) BU
Bill of material
PHOENIX CONTACT 1050854
MANUID
Product number of the Manufacturer
1050854
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Aluminum label, blue, unlabeled, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: screw, rivet, lettering field size: 110 x 80 mm, Number of individual labels: 2
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-AL (110X80) BU
PREVIEW
Preview
INTNO
International product number
4055626669656
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
80 mm
BAF016
width
120 mm
BAA020
height
80 mm
BAB577
depth
1.500 mm
AAF040
net weight
0.112 kg
AAZ231
Width label space
108.600 mm
AAZ232
Height label space
80 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
2
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626669656
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Aluminum label, blue, unlabeled, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: screw, rivet, lettering field size: 110 x 80 mm, Number of individual labels: 2
AAO057
Product type
LS-EMSP-AL (110X80) BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
76169990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드