Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1051-00 - One-gang box without support
Bill of material
1051-00
CNSORDERNO
Order number
1051-00
CNSEAN
EAN-Code
4013456110106
BZ
Designation
One-gang box without support
LOD
Level of Details
T
Depth
42 mm
EO
Installation opening
60 mm
RE
Conduit entries M20
7
GS
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1550-00 - Cavity wall one-gang junction box
    KAISER
    1556-04 - Cavity wall one-gang junction box
    KAISER
    1172-02 - Junction box
    KAISER
    1184-77 - Universal VDE cover
    KAISER
    1184-69 - Sound insulation cover
    KAISER
    1551-00 - Cavity wall one-gang junction box
    KAISER
    1055-04 - One-gang box
    KAISER
    1056-21 - One-gang box ECON® 10
    KAISER
    1056-04 - One-gang box
    KAISER
    1076-04 - PERILEX® one-gang box
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    9061-00 - One-gang box
    KAISER
    9195-88 - Junction casing 107 x 107 x 53 mm
    KAISER
    9069-03 - Cavity wall, one-gang box
Previews
3D
Dimension
2D
Download CAD models