Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1051085-1
Bill of material
1051085-1
PN
Part Number
1051085-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1051085-1
TEINTERNALDESCRIPTION
TE Internal Description
2006 7985 00
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
RFINTERFACE
RF Interface
SMA
RFCONNECTORSTYLE
RF Connector Style
Jack
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 405
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Straight
BODYMATERIAL
Body Material
Stainless Steel
BODYPLATINGMATERIAL
Body Plating Material
Gold
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
RFCONNECTORCONTACTCONFIGURATION
RF Connector Contact Configuration
Not Captivated
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Threaded
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Screw
DETENT
Detent
Without
PANELATTACHMENTSTYLE
Panel Attachment Style
Rear Mount
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
18 GHz
PACKAGINGMETHOD
Packaging Method
Package
DIELECTRICMATERIAL
Dielectric Material
TFE Fluorocarbon
NUMBEROFPANELMOUNTINGHOLES
Number of Panel Mounting Holes
4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    1255031-1
    Special Collection
    SMA connector male to male
    Samtec
    SMA-PN Series - SMA-PN Series - 50 ohm SMA Jack, Panel Mount
    TE Connectivity
    1-1478963-0
    Amphenol RF
    901-B6001-392
    Amphenol RF
    132166
Previews
3D
2D
Download CAD models