Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1053098:ERDE - ZB10,LGS:SYMBOLE ERDE
Bill of material
PHOENIX CONTACT 1053098:ERDE
MANUID
Product number of the Manufacturer
1053098:ERDE
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, white: ERDE, mounting type: snapped, for terminal block width: 10.2 mm, Number of individual labels: 100
MANUTYPEDESC
Manufacturer Type Description
ZB10,LGS:SYMBOLE ERDE
PREVIEW
Preview
INTNO
International product number
4017918550868
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAF016
width
10 mm
BAA351
color
White
AAF040
net weight
0.002 kg
AAZ233
Printing
ERDE
AAZ230
Number of units per delivery form
100
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
10.200 mm
AAO663
GTIN
4017918550868
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, white: ERDE, mounting type: snapped, for terminal block width: 10.2 mm, Number of individual labels: 100
AAO057
Product type
ZB10,LGS:SYMBOLE ERDE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part