Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
105455
Bill of material
1054550101
PN
Part Number
1054550101
DESC
Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Mid-Mount, Surface Mount, Gold (Au) Flash over 0.75µm Palladium Nickel Plating, 0.70mm Solder Tab
CIRCUITS
Circuits
24
CURRENT
Maximum Current
0.25, 1.25, 5.0, See Product Specification A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface - Style
Surface Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    202410
    Molex
    213083
    HARTING
    Han Brid-USB 3.0-F panel feed through
    Molex
    217175
    Molex
    205714
    Molex
    201267
    Molex
    204711
    Molex
    105450
    Samtec
    USB-AM - USB 2.0 Interface, Male PCB Mount
    Global Connector Technology
    USB4110
    Global Connector Technology
    USB4085
    Molex
    217178
    Molex
    217183
    Molex
    217184
Previews
3D
2D
Download CAD models