Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
norelem
Description
10550-05 - Grab containers plastic for profile slot type I, profile slot type B and mounting profile
Bill of material
10550-05-00211103
BEST
Order No.
TYP
Type
FORM
Form
mm
B
width
mm
B1
width
mm
B2
width
mm
B3
width
0 mm
H
height
40 mm
H1
height
mm
H2
height
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
NUTB
slot width
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269025
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models