Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1056-04 - One-gang box
Bill of material
1056-04
CNSORDERNO
Order number
1056-04
CNSEAN
EAN-Code
4013456532090
BZ
Designation
One-gang box
LOD
Level of Details
T
Depth
46 mm
EO
Installation opening
60 mm
RE
Conduit entries M20
3 mm
RE2
Conduit entries M25
2
LRS
Combination conduit entries M20/25
2
GS
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
UP-PLUS, the new generation of flush-mounting installation with the innovative combination connection piece for quick and non-distorting combinations. With variable conduit entry for M20/M25 conduits and large installation space.· Variable combination connection piece for conduits up to M25· Flexible for screw and claw fixing of the accessories· More installation space· High torsional strength, guaranteed standard distance of 71 mm for combinations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models