Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1056071 - SOL-SC-1ST-0-DC-2MPPT-1101
Bill of material
PHOENIX CONTACT 1056071
MANUID
Product number of the Manufacturer
1056071
DESCSHORT
Short Description
String combiner box (SCB)
DESCLONG
Long Description
String combiner box (SCB)
MANUTYPEDESC
Manufacturer Type Description
SOL-SC-1ST-0-DC-2MPPT-1101
PREVIEW
Preview
INTNO
International product number
4055626694542
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
72
BAG975
degree of protection
IP65
BAF016
width
361 mm
BAA020
height
254 mm
BAB577
depth
111 mm
AAO663
GTIN
4055626694542
AAW338
Manufacturer product designation
String combiner box (SCB)
AAU734
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 2x 1 string. With surge protection (type 1/2), DC switch disconnector, and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
AAO057
Product type
SOL-SC-1ST-0-DC-2MPPT-1101
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part