Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1058965 - PT 4-FSI/F-LED 70
Bill of material
PHOENIX CONTACT 1058965
MANUID
Product number of the Manufacturer
1058965
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Flat, fuse type: Type F (miniature), nom. voltage: 70 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 4 mm², cross section:  0.2 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
PT 4-FSI/F-LED 70
PREVIEW
Preview
BAH005
rated voltage
70 V
BAD774
Closing plate required
Yes
AAS575
Power loss per pole, current-dependent [PlIp]
0 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
AAF040
net weight
0.009 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAO663
GTIN
4055626703152
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, nom. voltage: 70 V, nominal current: 10 A
AAO057
Product type
PT 4-FSI/F-LED 70
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626703152
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models