Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1059641-1
Bill of material
1059641-1
PN
Part Number
1059641-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1059641-1
TEINTERNALDESCRIPTION
TE Internal Description
4557 5355 00
ALIAS
Alias #
4557-5355-00
RFINTERFACE
RF Interface
OSP
RFCONNECTORSTYLE
RF Connector Style
Plug
SEALABLE
Sealable
No
CONNECTORSEALTYPE
Connector Seal Type
Interfacial Seal
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
BODYMATERIAL
Body Material
Stainless Steel
BODYMATERIALFINISH
Body Material Finish
Plated
BODYPLATINGMATERIAL
Body Plating Material
Gold
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Press-Fit
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Push-On
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Epoxy
PANELATTACHMENTSTYLE
Panel Attachment Style
Front Mount
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
PANELTHICKNESSRECOMMENDED
Panel Thickness
6.35 mm [ .25 in ] Recommended
TERMINALLENGTH
Terminal Length
3.05 mm [ .120 in ]
PINDIAMETER
Pin Diameter
.5 mm [ .020 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
18 GHz
PACKAGINGMETHOD
Packaging Method
Package
DIELECTRICMATERIAL
Dielectric Material
PTFE
GASKETMATERIAL
Gasket Material
Fluorosilicone
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NIDEC COMPONENTS
    SLE210K
    TE Connectivity
    Paddle & Rocker Switches
    NIDEC COMPONENTS
    SLA215K
Previews
3D
2D
Download CAD models