Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1060549 - BWP 2043W
Bill of material
PHOENIX CONTACT 1060549
MANUID
Product number of the Manufacturer
1060549
DESCSHORT
Short Description
Web panel
DESCLONG
Long Description
Web panel with 10,92 cm / 4,3"-TFT-display (analog resistive (polyester)), 480 x 272 pixel(s) (WQVGA), 16.7 million colors, i.MX 6DualLite, 454 MHz, 1x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: QT browser. (bus system: without)
MANUTYPEDESC
Manufacturer Type Description
BWP 2043W
PREVIEW
Preview
INTNO
International product number
4055626711386
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAM479
supported protocol
other bus systems
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
50 °C
AAB907
max. supply voltage with AC 50 Hz
0 V
AAB908
max. supply voltage with AC 60 Hz
0 V
AAC023
min. supply voltage with AC 50 Hz
0 V
AAC024
min. supply voltage with AC 60 Hz
0 V
BAD304
Bearing track assembly possible
No
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO503
Number of HW interfaces serial TTY
0
AAM271
wall mounting/direct mounting possible
No
BAC475
Height of front
89 mm
AAD217
Degree of protection (IP), front side
IP66
AAM494
max. number of pixels, horizontal
480
AAM495
max. number of pixels, vertical
272
BAD443
Touch screen present
Yes
AAB506
Width of front
120 mm
BAD336
Display, color present
Yes
BAD395
Messaging system (including buffer and acknowledgement) present
No
AAO663
GTIN
4055626711386
AAW338
Manufacturer product designation
Web panel
AAU734
Manufacturer product description
Web panel with 10,92 cm / 4,3"-TFT-display (analog resistive (polyester)), 480 x 272 pixel(s) (WQVGA), 16.7 million colors, i.MX 6DualLite, 454 MHz, 1x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux and user software: QT browser. (bus system: without)
AAO057
Product type
BWP 2043W
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84714100
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)