Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1066563 - CP 4/6
Bill of material
PHOENIX CONTACT 1066563
MANUID
Product number of the Manufacturer
1066563
DESCSHORT
Short Description
Connector housing
DESCLONG
Long Description
Connector housing, nominal current: 10 A, pitch: 6.2 mm, length: 14.95 mm, width: 35.9 mm, height: 32.4 mm, number of positions: 6, color: gray
MANUTYPEDESC
Manufacturer Type Description
CP 4/6
PREVIEW
Preview
INTNO
International product number
4055626733586
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAH005
rated voltage
800 V
AAF726
rated current
10 A
BAC137
Width of spacing
6.200 mm
BAA351
color
Grey
AAF040
net weight
0.006 kg
AAT080
Pole number
6
BAD831
Design of electrical connection
crimp connection
AAM354
tackable possible
No
AAO663
GTIN
4055626733586
AAW338
Manufacturer product designation
Connector housing
AAU734
Manufacturer product description
Connector housing, nominal current: 10 A, pitch: 6.2 mm, length: 14.95 mm, width: 35.9 mm, height: 32.4 mm, number of positions: 6, color: gray
AAO057
Product type
CP 4/6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models