Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1067325 - QUINT4-INV/24DC/1AC/600VA/USB
Bill of material
PHOENIX CONTACT 1067325
MANUID
Product number of the Manufacturer
1067325
DESCSHORT
Short Description
DC/AC inverter
DESCLONG
Long Description
QUINT INVERTER, DIN rail mounting, input:24 V DC, output:1AC / 600 VA, Pure sine.
MANUTYPEDESC
Manufacturer Type Description
QUINT4-INV/24DC/1AC/600VA/USB
PREVIEW
Preview
BAG975
degree of protection
IP20
BAA303
Power loss, static, current-independent [Pls]
21 W
BAB392
certificate/approval
UL/C-UL Recognized UL 1778, UL/C-UL Listed UL 61010-1, UL/C-UL Listed UL 61010-2-201
BAF016
width
180 mm
BAA020
height
130.547982 mm
AAF040
net weight
2.490 kg
BAB577
depth
125 mm
AAF704
min. primary voltage range
20 V
AAF703
max. input voltage
30 V
AAB713
Weight
2.500 kg
AAS576
Power loss per device, current-dependent [PlId]
72 W
AAJ132
max. MPP-voltage range
120 V
AAJ133
min. MPP-voltage range
120 V
AAI518
euro-performance level
86 %
AAO663
GTIN
4055626737003
AAW338
Manufacturer product designation
DC/AC inverter
AAU734
Manufacturer product description
QUINT INVERTER, DIN rail mounting, input:24 V DC, output:1AC / 600 VA, Pure sine.
AAU731
Manufacturer product family
QUINT INVERTER
AAO057
Product type
QUINT4-INV/24DC/1AC/600VA/USB
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626737003
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044085
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models