Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1068-02 - Electronics box
Bill of material
1068-02
CNSORDERNO
Order number
1068-02
CNSEAN
EAN-Code
4013456120310
BZ
Designation
Electronics box
LOD
Level of Details
L
Length
149 mm
T
Depth
67 mm
EO
Installation opening Ø
60 mm
GS
Device screws
2
RE20
Conduit entries M20
11
RE25
Conduit entries M25
2
RK
Combination conduit entries M20/25
4 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The electronics box has space for electronic components. The accompanying separator wall also
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models