Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1069842 - UK 10,3-HESI A 1500V
Bill of material
PHOENIX CONTACT 1069842
MANUID
Product number of the Manufacturer
1069842
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: gG / gPV / 10.3 x 85, nom. voltage: 1500 V DC, nominal current: 32 A, connection method: Screw connection, Rated cross section: 16 mm², cross section:  2.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
UK 10,3-HESI A 1500V
PREVIEW
Preview
BAA018
length
130 mm
INTNO
International product number
4055626747903
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1500 V
BAC740
Min. line cross section, rigid
2.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
6 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
23 mm
BAA351
color
Black
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.02222 kg
BAC676
Max. line cross section, flexible
25 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.750 mm^2
BAC677
Max. line cross section, rigid
25 mm^2
BAC739
Min. line cross section, flexible
2.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
10 mm^2
AAO663
GTIN
4055626747903
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: gG / gPV / 10.3 x 85, nom. voltage: 1500 V DC, nominal current: 32 A, connection method: Screw connection, Rated cross section: 16 mm², cross section:  2.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
AAO057
Product type
UK 10,3-HESI A 1500V
AAY811
URI of the product
http://www.phoenixcontact.com/product/1069842
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
12
QUANTITYINT
Quantity Scale
12
CTN
Customs tariff number
85354000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models