Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071062 - P-DI GN
Bill of material
PHOENIX CONTACT 1071062
MANUID
Product number of the Manufacturer
1071062
DESCSHORT
Short Description
Isolating plugs
DESCLONG
Long Description
Isolating plugs, length: 10.8 mm, width: 3.5 mm, height: 10.8 mm, color: green
MANUTYPEDESC
Manufacturer Type Description
P-DI GN
PREVIEW
Preview
AAO663
GTIN
4055626749891
AAW338
Manufacturer product designation
Isolating plugs
AAU734
Manufacturer product description
Isolating plugs, length: 10.8 mm, width: 3.5 mm, height: 23.1 mm, color: green
AAO057
Product type
P-DI GN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626749891
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models