Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071718 - LP 2,5/ 7
Bill of material
PHOENIX CONTACT 1071718
MANUID
Product number of the Manufacturer
1071718
DESCSHORT
Short Description
Plug
DESCLONG
Long Description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 7, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
LP 2,5/ 7
INTNO
International product number
4055626761305
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part