카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071725 - LP 2,5/14
Bill of material
PHOENIX CONTACT 1071725
MANUID
Product number of the Manufacturer
1071725
DESCSHORT
Short Description
Plug
DESCLONG
Long Description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 14, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
LP 2,5/14
PREVIEW
Preview
INTNO
International product number
4055626761374
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAH005
rated voltage
800 V
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
24 A
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
BAA351
color
Grey
AAF040
net weight
0.052 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
AAT080
Pole number
14
BAD831
Design of electrical connection
Push-in connection
BAB888
Design
Pin insert
AAB935
min. connectable conductor cross-section
0.140 mm^2
AAB785
max. connectable conductor cross-section
4 mm^2
AAM354
tackable possible
Yes
AAO663
GTIN
4055626761374
AAW338
Manufacturer product designation
Plug
AAU734
Manufacturer product description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 14, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
AAO057
Product type
LP 2,5/14
AAY811
URI of the product
http://www.phoenixcontact.com/product/1071725
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드