Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071728 - LP 2,5/ 1 GNYE
Bill of material
PHOENIX CONTACT 1071728
MANUID
Product number of the Manufacturer
1071728
DESCSHORT
Short Description
Plug
DESCLONG
Long Description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
LP 2,5/ 1 GNYE
PREVIEW
Preview
INTNO
International product number
4055626761404
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAH005
rated voltage
800 V
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
24 A
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
BAA351
color
green-yellow
AAF040
net weight
0.022 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
AAT080
Pole number
1
BAD831
Design of electrical connection
Push-in connection
BAB888
Design
Pin insert
AAB935
min. connectable conductor cross-section
0.140 mm^2
AAB785
max. connectable conductor cross-section
4 mm^2
AAM354
tackable possible
Yes
AAO663
GTIN
4055626761404
AAW338
Manufacturer product designation
Plug
AAU734
Manufacturer product description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: green-yellow
AAO057
Product type
LP 2,5/ 1 GNYE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models