Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1072355 - D-PT 4-TWIN BU
Bill of material
PHOENIX CONTACT 1072355
MANUID
Product number of the Manufacturer
1072355
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 66.5 mm, width: 2.2 mm, height: 66.5 mm, color: blue
MANUTYPEDESC
Manufacturer Type Description
D-PT 4-TWIN BU
PREVIEW
Preview
INTNO
International product number
4055626764191
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAC140
Combustibility class
V0
BAA351
color
Blue
BAA020
height
66.4 mm
AAF040
net weight
0.002748 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4055626764191
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 66.5 mm, width: 2.2 mm, height: 66.5 mm, color: blue
AAO057
Product type
D-PT 4-TWIN BU
AAY811
URI of the product
http://www.phoenixcontact.com/product/1072355
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)