Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1075-04 - One-gang box CEE
Bill of material
1075-04
CNSORDERNO
Order number
1075-04
CNSEAN
EAN-Code
4013456111707
BZ
Designation
One-gang box CEE
LOD
Level of Details
T
Depth
50 mm
SA
Screw spacing
67 mm
EO
Installation opening Ø
70 mm
RE20
Conduit entries M20
2
RE25
Conduit entries M25
2
PA
Dispatch
100
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1050-00 - One-gang box without support
    KAISER
    1159-62 - Combination one-gang box
    KAISER
    1275-40 - Concrete const. one-gang box CEE 16A
    Bel Fuse
    350inv60_120_240_9g - Bel Power Solutions
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    1550-00 - Cavity wall one-gang junction box
    KAISER
    1564-01 - Fire protection one-gang junction box
    KAISER
    1556-21 - One-gang junction box ECON® 15
    KAISER
    1569-01 - Flush-mounting, one-gang junction box
    KAISER
    1056-04 - One-gang box
    KAISER
    1048-00 - Wall light connection box
    KAISER
    9248-01 - Wall light connection box
    KAISER
    1255-01 - B1 one-gang box
    KAISER
    1265-01 - B1 one-gang junction box
Previews
3D
Dimension
2D
Download CAD models