Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1076851 - FOC-FR19:1U-2OS4S-LCD4-OM1
Bill of material
PHOENIX CONTACT 1076851
MANUID
Product number of the Manufacturer
1076851
DESCSHORT
Short Description
19" mounting frame
DESCLONG
Long Description
19" mounting frame, degree of protection: IP67, number of positions: 8, material: Aluminum alloy, color: gray
MANUTYPEDESC
Manufacturer Type Description
FOC-FR19:1U-2OS4S-LCD4-OM1
PREVIEW
Preview
INTNO
International product number
4055626783994
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF040
net weight
0.022 kg
AAT080
Pole number
8
AAC207
Material of the contact
not relevant
BAA039
max. operating ambient temperature
85 °C
AAS468
Contact type
not relevant
AAD244
Category
not relevant
AAO663
GTIN
4055626783994
AAW338
Manufacturer product designation
19" mounting frame
AAU734
Manufacturer product description
Fiber optic distribution box, type: 19"-rack mount fiber optic distribution box, degree of protection: IP20, number of positions: 2*4, marking material: aluminum, color: gray
AAO057
Product type
FOC-FR19:1U-2OS4S-LCD4-OM1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part